??
Catalog navigation
CAD model selection
HELP_VARIABLE
Shaft Size
4-7/16 Inch
SAF Series
526
Part No.
070082
Description
P4B526-ISAF-407L
Expansion Feature
Non-Expansion Type
Seal Type
Labyrinth Seal
A
5.481 Inch
B
18-3/8 Inch
C
5-1/8 Inch
Dmin
14-1/2 Inch
Dmax
16 Inch
E
3-1/4 Inch
Bolt Diameter
7/8 Inch
G
1-3/4 Inch
H
2-1/16 Inch
J
11-21/32 Inch
L
6.93 Inch
M
6 Inch
P
12-15/32 Inch
S
3.55 Inch
Total Expansion
3/8 Inch
Y
0.036 Inch
Z
5 Inch
Download CAD models
Previews
The preview does not represent the part configuration anymore.You have to generate a new preview.